Güzeller Org. San. Bölg. Galvano
Teknik San. Sit. Cumhuriyet Cad. 2/32
P.K. 41400 Gebze / Kocaeli
triflex® R (R for "round") is the third generation 3-axis energy chains from igus®. The multi-axis energy supply system triflex® R has been specially developed for the sophisticated 6-axis robotic applications in harsh industrial environments. Some of the important design features are: Fiber rod option for the partial reinforcement of the triflex® R, approximately +/- 10° .Torsion per chain link, high tensile strength through ball-and-socket joint. More than 100 components have been made available meanwhile in the triflex® R product range, so that all requirements can be covered from large welding robots up to the small pallet robots. triflex® R has received the iF design award.
TRC = closed - closed version for protection of the cables against dirt and chips
Simplest installation and dismantling through the ball-and-socket system
Very simple filling - Just push in cable - easy system
Interesting applications from a variety of industrial sectors
Define cables, select chain and configure interior separation. Now also for all triflex® R series!
Equipment support for various types of robots. Simplified ordering of complete systems.
TRC.30Inner height Bi 1: 12 mm
Inner height Bi 2: 10 mm
Bending radius R: 50 mm
Pitch: 11.3 mm
TRC.40Inner height Bi 1: 15 mm
Inner height Bi 2: 13 mm
Bending radius R: 58 mm
Pitch: 13,9 mm
Instructions for the joining and separating of the triflex® R - TRC.
Inner height Bi 1: 18.8 mm
Inner height Bi 2: 16.2 mm
Bending radius R: 80 mm
Pitch: 17.4 mm
TRC.60Inner height Bi 1: 22,5 mm
Inner height Bi 2: 19,5 mm
Bending radius R: 87 mm
Pitch: 20,4 mm
TRC.70Inner height Bi 1: 28 mm
Inner height Bi 2: 24 mm
Bending radius R: 110 mm
Pitch: 25,6 mm
TRC.85Inner height Bi 1: 33 mm
Inner height Bi 2: 28 mm
Bending radius R: 135 mm
Pitch: 30,6 mm
TRC.100Inner height Bi 1: 37.5 mm
Inner height Bi 2: 32.5 mm
Bending radius R: 145 mm
Pitch: 34.5 mm
TRC.125Inner height Bi 1: 43,3 mm
Inner height Bi 2: 43,3 mm
Bending radius R: 182 mm
Pitch: 44,6 mm
for TRC / TRE / TRL. Also possible with strain reliefs and as intermediate connection.
Standard for the TRL version. Also compatible with TRC / TRE; possible with strain reliefs and as intermediate connection.
Instructions for joining, separating and filling triflex® R - TRCF.
for TRC / TRE / TRL. Also possible with strain reliefs and as intermediate connection.
Standard for the TRL version. Also compatible with TRC / TRE; possible with strain reliefs and as intermediate connection.
TRE.30Inner height Bi 1: 12 mm
Inner height Bi 2: 10 mm
Bending radius R: 50 mm
Pitch: 11,3 mm
TRE.40Inner height Bi 1: 15 mm
Inner height Bi 2: 13 mm
Bending radius R: 58 mm
Pitch: 13,9 mm
Instructions for the joining, separating and filling of the triflex® R - TRE.
TRE.60Inner height Bi 1: 22,5 mm
Inner height Bi 2: 19,5 mm
Bending radius R: 87 mm
Pitch: 20,4 mm
TRE.70Inner height Bi 1: 28 mm
Inner height Bi 2: 24 mm
Bending radius R: 110 mm
Pitch: 25,6 mm
TRE.85Inner height Bi 1: 33 mm
Inner height Bi 2: 28 mm
Bending radius R: 135 mm
Pitch: 30,6 mm
TRE.100Inner height Bi 1: 37,5 mm
Inner height Bi 2: 32,5 mm
Bending radius R: 145 mm
Pitch: 34,5 mm
TRE.125Inner height Bi 1: 43,3 mm
Inner height Bi 2: 43,3 mm
Bending radius R: 182 mm
Pitch: 44,6 mm
for TRC / TRE / TRL. Also possible with strain reliefs and as intermediate connection.
Standard for the TRL version. Also compatible with TRC / TRE; possible with strain reliefs and as intermediate connection.
TRE.40.BInner height Bi 1: 15 mm
Inner height Bi 2: 13 mm
Bending radius R: 58 mm
Pitch: 13.9 mm
Inner height Bi 1: 18,8 mm
Inner height Bi 2: 16,2 mm
Bend radius R: 80 mm
Pitch: 17,4 mm
Instructions for the joining, separating and filling of the triflex® R - TRE-B version.
TRE.60.BInner height Bi 1: 22,5 mm
Inner height Bi 2: 19,5 mm
Bending radius R: 87 mm
Pitch: 20,4 mm
TRE.70.BInner height Bi 1: 28 mm
Inner height Bi 2: 24 mm
Bending radius R: 110 mm
Pitch: 25,6 mm
TRE.85.BInner height Bi 1: 33 mm
Inner height Bi 2: 28 mm
Bending radius R: 135 mm
Pitch: 30,6 mm
TRE.100.BInner height Bi 1: 37,5 mm
Inner height Bi 2: 32,5 mm
Bending radius R: 145 mm
Pitch: 34,5 mm
for TRC / TRE / TRL. Also possible with strain reliefs and as intermediate connection.
Standard for the TRL version. Also compatible with TRC / TRE; possible with strain reliefs and as intermediate connection.
Assembly tool for disassembly of triflex® R B-version
Inner height Bi 1: 37.5 mm
Inner height Bi 2: 32.5 mm
Bend radius R: 145 mm
Pitch: 34.5 mm
for TRC / TRE / TRL. Also available with strain relief and as an intermediate bracket.
Standard for TRL version. Also compatible with TRC / TRE. Possible with strain relief and as an intermediate bracket.
TRL.30Inner height Bi 1: 12 mm
Inner height Bi 2: 10 mm
bending radii R: 50 mm
Pitch: 11,3 mm
Instructions for the joining, separating and filling of the triflex® R - TRL.
for TRC / TRE / TRL. Also possible with strain reliefs and as intermediate connection.
Standard for the TRL version. Also compatible with TRC / TRE; possible with strain reliefs and as intermediate connection.
Instructions for the joining, separating and filling of the triflex® R - TRLF.
for TRC / TRE / TRL. Also possible with strain reliefs and as intermediate connection.
Standard for the TRL version. Also compatible with TRC / TRE; possible with strain reliefs and as intermediate connection.
Prevent creation of loops on robot axis with continuously adjustable retraction force.
triflex® RSE offers extremely simple linear retraction without sags as well as fibre-rods or guide rollers.
Specially customised for robots with small to medium payload.
Intelligent problem solution through directed pretension.
Offers the potential to mount the fiber rod module in the desired position on the robotic arm.
Secure mounting also in the use of cables with large cross section.
Available with and without swivel bearing
Well protected in extreme applications.
Protection against weld and metal spills up to 600°C
Moving energy made easy for cobots
triflex® R connections for "Universal Robots"
Special cables for long service life in robotic applications.
Disassembly tools for triflex® TRE (B version) and TRCF.
PUR outer jacket
Shielded
Oil and coolant-resistant
Hydrolysis and microbe-resistant
PVC and halogen-free
Notch-resistant
Flame retardant