Güzeller Org. San. Bölg. Galvano
Teknik San. Sit. Cumhuriyet Cad. 2/32
P.K. 41400 Gebze / Kocaeli
Maintenance-free dry operation
Low coefficients of friction with all materials
Excellent wear resistance
Very low humidity absorption
Absolutely maintenance-free
Extremely high service life on hard-anodized aluminum
Low coefficients of friction with hard-anodized aluminum
Excellent wear resistance with anodized aluminum
Absolutely maintenance-free
Temperature resistance -100°C to +250°C in continuous operation
Universal resistance to chemicals
Very low humidity absorption
completely maintenance-free
Temperature resistance from -50°C to +70°C in continuous operation
universal chemical resistance
very low moisture absorption
AWM(P): | Hard-anodized aluminum shaft h10 and h8 respectively |
SWM: | Hardened and smoothed steel shaft, h6, (1.1213) |
EWM: | Hardened and smoothed stainless steel shaft, h6, (1.4125) |
EEWM: | Hardened and smoothed stainless steel shaft, h6, (1.4034) |
hv: | Hard-chrome plated and smoothed steel shaft, h7, (1.1213) |