Dil Değiştir :
Whether shift intake manifold, shift fork, belt tensioner, exhaust gas recirculation valve, throttle valve or turbocharger, things get hot in the engine compartment. To reduce friction and wear in the various applications, choosing the right plain bearing is of great importance. We will be happy to help you make the right choice.

Wear-resistant, low-friction and with outstanding temperature and media resistance: iglidur® H1 and iglidur ® H4 plain bearings


Depending on the material, igubal® coupling rods can be used at high temperatures and are therefore ideally suited for use on turbochargers. They are also dirt-resistant and corrosion-free.

Dirt-resistant iglidur ® J bearings for high-frequency oscillating movements